|
|||||
| « Previous Page :: Next Page » | |||||
|
|||||
What's NewRecent News ArticlesF12 Series Ultrasonic Sensors Fit into Tight Spaces
F12 series ultrasonic sensors have a rugged IP65 rated housing and footprint of just 41.5 mm x 49 mm x 15 mm, ideal for operating in tight confines and sensing through narrow areas, even in harsh environments. As a result, they are well-suited for use in any number of automation applications such as web loop control, detecting packages or parts on conveyors, detecting product inside a box, level control and clear bottle detection in the printing, packaging, material handling, food and beverage, machine tool and automotive industries, among others. F12 series ultrasonic sensors also feature Pepperl+Fuchs’ exclusive 4-in-1™ output, which automatically detects the connected load and sinks or sources as needed. The result is significantly simplified sensor selection and stocking, as well as reduced installation time and cost. To learn more about the F12 Series Ultrasonic Sensors, visit www.am.pepperl-fuchs.com and do a quick search for UB800-F12. Several models are available. |
Subscribe to our e-Newsletters
|
||||
Home | About Us | Contact Us | Process Automation | Markets & Applications | Factory Automation | Site Map | Privacy Policy | Terms of Use | Terms of Sale© 2010 Pepperl+Fuchs Inc. 1600 Enterprise Parkway, Twinsburg Ohio, 44087 USA P +1 330 425 3555 F +1 330 425 4607 sales@us.pepperl-fuchs.com Visit Us On YouTube |
|||||