Return to Pepperl+Fuchs Home  
  Factory Automation  

Jump To Process Automation Jump To Markets & Applications
 Ask An Expert   Send This Page
View All 97 Products

Safety Light Curtains

Safety Light Curtains
Pepperl+Fuchs´ SLC safety light curtains consist of a transmitter and a receiver lightbar. Each set is a self-monitoring photoelectric protection device, Category 4 (EN 954-1) or Type 4 in accordance with IEC61496-1, -2.

Infrared light beams form the protection field with available resolutions of 14 mm for finger detection, 30 mm for hand detection. Sensing ranges up to 15 m and protection field heights up to 1800 mm are available. All features, such as start / restart interlock, are integrated in the receiver of the safety light curtain.

More Product Info

14mm Resolution Light Curtain Sets
14mm Resolution Slave Sets
30mm Resolution Light Curtain Sets
30mm Resolution Slave Sets
 

Literature

  • Sensors for Safety Systems Brochure