Modules

View All Products in Group:
Modules
![]() | ![]() | ![]() | ![]() | |||||||||||
| Product | Short Description |
|---|---|
| Zener Barrier SB0014 | 2-channel, AC version, Working voltage 6.5 V at 2 µA, Series resistance max. 1776.5 Ω, Fuse rating 80 mA, Terminal Base or Termination Board mounting, pluggable, Replaceable fuse, Number of channels: 2-channel, Type: AC, Working voltage: 6.5 V at 2 µA |
| Zener Barrier SB0015 | 2-channel, AC version, Working voltage 5 V at 2 µA, Series resistance max. 75 Ω, Fuse rating 100 mA, Terminal Base or Termination Board mounting, pluggable, Replaceable fuse, Number of channels: 2-channel, Type: AC, Working voltage: 5 V at 2 µA |
| Zener Barrier SB0016 | 2-channel, AC version, Working voltage 6 V at 2 µA, Series resistance max. 106 Ω, Fuse rating 80 mA, Terminal Base or Termination Board mounting, pluggable, Replaceable fuse, Number of channels: 2-channel, Type: AC, Working voltage: 6 V at 2 µA |
| Zener Barrier SB0017 | 2-channel, DC version, positive polarity, Working voltage 3 V at 2 µA, Series resistance max. 579 Ω, Fuse rating 125 mA, Terminal Base or Termination Board mounting, pluggable, Replaceable fuse, Number of channels: 2-channel, Type: DC, positive, Working voltage: 3 V at 2 µA |
| Zener Barrier SB0018 | 1-channel, DC version, positive polarity, Working voltage 7 V at 2 µA, Series resistance max. 119.5 Ω, Fuse rating 80 mA, Terminal Base or Termination Board mounting, pluggable, Replaceable fuse, Number of channels: 1-channel, Type: DC, positive, Working voltage: 7 V at 2 µA |
| Zener Barrier SB0019 | 2-channel, DC version, positive polarity, Working voltage 12 V at 2 µA, Series resistance max. 32.5 Ω + 1.2 V/ 207 Ω, Fuse rating 63 mA, Terminal Base or Termination Board mounting, pluggable, Replaceable fuse, With diode return, Number of channels: 2-channel, Type: DC, positive, Working voltage: 12 V at 2 µA |
| Zener Barrier SB0020 | 2-channel, DC version, positive polarity, Working voltage 12 V at 2 µA, Series resistance max. 109 Ω, Fuse rating 63 mA, Terminal Base or Termination Board mounting, pluggable, Replaceable fuse, Number of channels: 2-channel, Type: DC, positive, Working voltage: 12 V at 2 µA |
| Zener Barrier SB0021 | 2-channel, DC version, floating, Working voltage +7 V/-7 V at 2 µA, Series resistance max. 67.5 Ω, Fuse rating 63 mA, Terminal Base or Termination Board mounting, pluggable, Replaceable fuse, Number of channels: 2-channel, Type: DC, floating, Working voltage: 7 V / -7 V at 2 µA |
| Zener Barrier SB0021-Y545668 | 2-channel, DC version, floating, Working voltage +7 V/-7 V at 2 µA, Series resistance max. 58 Ω, Fuse rating 80 mA, Terminal Base or Termination Board mounting, pluggable, Number of channels: 2-channel, Type: DC, floating, Working voltage: 7 V / -7 V at 2 µA |
| Zener Barrier SB0022 | 2-channel, AC version, Working voltage 2.5 V at 2 µA, Series resistance max. 804 Ω, Fuse rating 125 mA, Terminal Base or Termination Board mounting, pluggable, Replaceable fuse, Number of channels: 2-channel, Type: AC, Working voltage: 2.5 V at 2 µA |
![]() | ![]() | ![]() | ![]() | |||||||||||



