Stainless Steel





Group Overview: Stainless Steel

Stainless Steel Enclosures for Remote I/O LB, FB and RPI

Remote I/O stainless steel enclosure
Remote I/O stainless steel enclosure
No application is quite the same as another; every application always places new demands on the design and features of a remote I/O-box. That’s why Pepperl+Fuchs delivers custom enclosure solutions for our familiar remote I/O-products. In addition to a custom-fit solution for your application, the remote I/O enclosures reduce engineering costs and allow the fastest possible installation on location.

General housing features

  • SS316 L or 304 L 
  • II 2GD EEx e II 
  • GOST-R, cULus to UL50, Germanische Lloyd 
  • Protection class IP66/Type 4x 
  • -40 °C … + 70 °C 
  • Mounting brackets 
  • Door hinges 
  • M10 grounding screws

Our standard stainless steel enclosure will meet most of your applications. For those applications with special requirements, we can offer a complete custom solution to meet your needs.


Serviceline Information

Literature