News Archive 2006

A great space saver: the KC-ModulesGalvanically Isolated Modules - KC Modules are Only 12.5 mm Wide

New compact KC intrinsic safety interface modules assure single loop integrity, have reduced space requirement and offer high quality galvanic isolation...

Advanced Diagnostic Module (ADM) for the FieldConnex® Power HubPepperl+Fuchs Advanced Diagnostics Module is Breakthrough Product of 2006 According to Processing Magazine

Pepperl+Fuchs' innovative Advanced Diagnostic Module (ADM) for the FieldConnex® Power Hub has been named the Breakthrough Product of 2006 by Processing magazine. The award recognizes products, services and/or technology that have made significant contributions in the process industries within the last year, and are expected to greatly impact the industry for years to come.

Remote control station VisuNetVisuNet RM - PC Remote Control Station of the New Generation

VisuNet remote, is a PC remote control station with up-to-date transfer technology between PC, control and display unit. Based on Ethernet TCP/ IP and connected via an Ethernet interface in the explosive protection category.

The consortium develops and updates PACTware.Device Configuration with PACTware™

Gone are the times when one needed merely a screwdriver to configure and assign parameters to field devices. For more than five years now the PACTware consortium of medium-sized equipment manufacturers and suppliers in the area of process automation and software, has offered the standard operating software known as PACTware.

Fieldbus Foundation logoThe New High-Density Power Hub for Fieldbus

The newest Foundation Fieldbus Power Hub is a fieldbus power supply. With an output of 25…27 V/360 mA up to four segments can be powered with this smaller relative of the already popular FieldConnex® Power Hub. This power supply is designed as a solution for many fieldbus applications where cable length and number of devices per segment require moderate output power.

SB-Termination board with SB-Zener barriersThe SB-System: Reduced Mounting and Maintenance Costs with Pluggable Zener Barriers

Zener barriers offer a cost saving IS-protection in the process automation to limit the energy fed into intrinsic safety circuits. The SB-terminal bases and the SB-termination boards offer the ideal possibility of pre-wiring. The IS-circuit and the safe circuit are separated until the zener barriers are plugged in.

Instrumentation Scotland, AberdeenInstrumentation Scotland in Aberdeen

Once again, Pepperl+Fuchs will be attending the Instrumentation Scotland event, which takes place on the 6th and 7th September 2006 at the Aberdeen Exhibition and Conference Centre, Aberdeen, Scotland.

Extec industrial PCs allow the use of standard HMI/  SCADA softwarePC Platform Supports Process Documentation

The application of PC-based and networkable hardware platforms in the safe and explosion-hazardous areas now allows the use of standard HMI/ SCADA software. In the pharmaceutical industries, this technology can serve as the basis for FDA-compliant process documentation.

Twice as much power as older modules: The new KFD2-EB2New Power Modules Offer Extended Functionality

Power feed modules serve as a feed-in for our isolator modules in the K-system via the power rails and for the analysis of the collective error message. The user does not have to wire every individual interface module. Due to the collective error message, the control system requires only one alarm input.

Fieldbus Foundation logoPepperl+Fuchs and the Fieldbus Foundation

The Fieldbus Foundation has spread a world-wide network to allow end users and manufacturers to share experiences on this leading-edge process automation technology and to support further future-oriented developments.

Power Supply KLD2-FBPS-1.25.360 is the smallest power supply available. Units can be mounted adjacent without concern for spacing. Plugs of measurement equipment such as the fieldbus Mobile Advanced Diagnostics Module are simple to connect.New FOUNDATION Fieldbus Power Supply

Pepperl+Fuchs introduces a simplex, galvanically isolated FOUNDATION Fieldbus Power Supply - KLD2-FBPS-1.25.360 - that provides 25 V and 360 mA of supply current with minimal heat dissipation, while supporting redundant 24 V power. These cost-effective modules can be mounted adjacent to one another without concern for spacing.

PROFIBUS logoPROFIBUS PA Works with Pepperl+Fuchs

Fieldbus installation technology by Pepperl+Fuchs has proven its value in real-life installations in operation today. We cordially invite you to find out how PROFIBUS can work for you in process automation at two events called “PROFIBUS – Meet the Experts”, sponsored by the PROFIBUS User Group, PNO.

Segment Checker: design and layout fieldbus networks.Segment Checker Updated with New Devices

Segment Checker makes designing a fieldbus network as easy as drag and drop! Pepperl+Fuchs released version 1.14 with new devices—amongst others the new PROFIBUS Power Hub and Segment Coupler SK3, a new FOUNDATION Fieldbus Power Supply and various field devices.

Product range "Intrinsic Safety Instrumentation" from COOPER Crouse-Hinds GmbHBuehl to Become Competence Center

In an asset deal on 7 July, Pepperl+Fuchs GmbH acquired all business assets required for the transaction of the Intrinsic Safety Instrumentation business from COOPER Crouse-Hinds GmbH. The new location Buehl will become the core of product competence on the subject of remote I/0 systems. 

PACTware™ logoPACTware™ on Tour Again

In October of this year, the PACTware™ Roadshow will commence their third round of tours, taking place in Switzerland, France and Italy.


Serviceline Information

News+Events