Build complete, FieldConnex fieldbus cables in 10 easy steps, and get a price & availability quote!    0 item(s) in cart  

Step 1   --   Connector A Type
Connection needed from the Junction Box Segment Protector or Fieldbarrier
Return to Build Your Cable

Step 2   --   Connector A Orientation
Molded, either straight or molded with a right angle
Return to Build Your Cable

Step 3   --   Jacket Color
Standard colors for cable's outer sheath
Consult factory for additional color requests
Return to Build Your Cable

Step 4   --   Length
Integer value from 1-250 related to unit of measure
Return to Build Your Cable

Step 5   --   Unit of Measure
Unit of measure: Meters or Feet
Return to Build Your Cable

Step 6   --   Cable Type
"ACL" - Fieldbus Type A cable protected by an aluminum interlocked armor.
"ER" - Exposed Run signifies the cable is rugged and designed for exposed wiring. Cables with an ER rating, can extend up to 50 feet outside the tray if given adequate protection and support.
Return to Build Your Cable

Step 7   --   Connector B Type
Connection needed at the instrument housing.
No connector - Flying leads
Return to Build Your Cable

Step 8   --   Connector B Orientation
Molded - either straight or molded with a right angle
No connector - Flying leads
Return to Build Your Cable

Step 9   --   Fieldbus Type
Fieldbus network communication protocol - either FOUNDATION fieldbus or Profibus PA (MBP)
Return to Build Your Cable

Step 10   --   Connector Nut Material
Molded connector nut material available in stainless steel standard.
Consult factory for other material requests.
Return to Build Your Cable