Intrinsically safe Ethernet – For mobile equipment and temporary installations
With intrinsic safety and galvanic isolation included, this innovation brings high-speed Ethernet into a Zone 0 or 1 hazardous area. Now a connection to the network in the safe area is plug and play. The inexpensive, standard cable is easy to install and replace – with full protection during plant or maintenance work. And it is configuration free. Full speed ahead into the Ex-Zone. |