Return to Pepperl+Fuchs Home  
  Factory Automation  

Jump To Process Automation Jump To Markets & Applications
 Ask An Expert   Send This Page
View All 5 Products

Incremental Rotary Encoders - Hollow Shaft

Incremental Rotary Encoders - Hollow Shaft
Incremental rotary encoders supply a certain number of pulses for each encoder shaft revolution. Measuring or counting the encoder pulses over a unit of time determines rotational speed.

Our hollow shaft incremental rotary encoders use a continuous borehole that houses the encoder drive shaft. Recessed hollow shaft encoders have a partial borehole that allows the encoder to be mounted from the front & to have a connector on the back. Hollow shaft encoders feature:

  • Integrated encoder hub & shaft connection
  • Choose recessed or standard hollow shaft encoders
  • Easy to mount
  • Quick installation
  • Outputs up to 100,000ppr (RHI58)

More Product Info

RHI58 - 58mm Diameter Hollow Shaft Incremental Rotary Encoder
RHI90 45mm Diameter Hollow Shaft Incremental Rotary Encoder
RSI58 - 58mm Diameter Recessed Hollow Shaft Incremental Rotary Encoder
Series 81 - 6mm shaft Compact Hollow Shaft Incremental Rotary Encoder
THI58 - 58mm Diameter Hollow Shaft Incremental Rotary Encoder
TSI40 - 40mm Diameter Hollow Shaft Incremental Rotary Encoder