1-1350
Portable inductive proximity sensor testers- Proximity sensor tester. Tests all 2, 3 & 4-wire DC sensors & all 2 & 3-wire AC sensors. Suitable for use with capacitive sensors, inductive proximity sensors, photoeletric sensors & ultrasonic proximity sensors.
AB-12
Right angle bracket for 12mm cylindrical sensors.
AB-18
Right angle bracket for 18mm cylindrical sensors. Suitable for use with IDENT Control RFID systems.
AB-30
Right angle bracket for 30mm cylindrical sensors. Suitable for use with IDENT Control RFID systems.
BCM-12
Capacitive sensors accessories- Block cushion mount for 12mm sensor. Suitable for use with capacitive sensors & inductive proximity sensors
BCM-18
Capacitive sensors accessories- Block cushion mount for 18mm sensor. Suitable for use with capacitive sensors & inductive proximity sensors
BF 12-F
Capacitive sensors accessories- Snap lever bracket for 12mm diameter sensors- Plastic. Suitable for use with capacitive sensors, inductive proximity sensors, photoeletric sensors & ultrasonic proximity sensors.
BF 18-F
Capacitive sensors accessories- Snap lever bracket for 18mm diameter sensors- Plastic. Suitable for use with capacitive sensors, inductive proximity sensors, photoeletric sensors & ultrasonic proximity sensors.
BF 30-F
Capacitive sensors accessories- Snap lever bracket for 30mm diameter sensors- Plastic. Suitable for use with capacitive sensors, inductive proximity sensors, photoeletric sensors & ultrasonic proximity sensors.
CM-12
Capacitive sensors accessories- Cushion mount bracket for cylindrical sensors. Suitable for use with capacitive sensors & inductive proximity sensors.
CM-12N
Capacitive sensors accessories- Cushion mount for cylindrical sensors. Suitable for use with capacitive sensors & inductive proximity sensors.
CM-18
Capacitive sensors accessories- Cushion mount bracket for cylindrical sensors. Suitable for use with capacitive sensors & inductive proximity sensors.
CM-18N
Capacitive sensors accessories- Cushion mount bracket for cylindrical sensors. Suitable for use with capacitive sensors & inductive proximity sensors.
CM-30
Capacitive sensors accessories- Cushion mount bracket for cylindrical sensors. Suitable for use with capacitive sensors & inductive proximity sensors.
CM-30-SS
Capacitive sensors accessories- Cushion mount bracket for cylindrical sensors- Stainless steel. Suitable for use with capacitive sensors & inductive proximity sensors.
EXG-08
Capacitive sensors accessories- Exchanger bracket for 8mm sensors. Suitable for use with capacitive sensors & inductive proximity sensors.
EXG-12
Capacitive sensors accessories- Exchanger bracket for 12mm sensors. Suitable for use with capacitive sensors & inductive proximity sensors.
EXG-18
Capacitive sensors accessories- Exchanger bracket for 18mm sensors. Suitable for use with capacitive sensors & inductive proximity sensors.
EXG-30
Capacitive sensors accessories- Exchanger bracket for 30mm sensors. Suitable for use with capacitive sensors & inductive proximity sensors.
M 12-1/2" NPT ALUM.
Metric to English conduit adapters- 1/2in. NPT conduit adapter for 12mm diameter sensors. Suitable for use with inductive proximity sensors, capacitive sensors, photoelectric sensors & ultrasonic sensors.
M 12x1
Cable protectors, nuts & washers- M12 stainless steel mounting nuts - set of 2 - For 12mm diameter sensors. Suitable for use with inductive proximity sensors, capacitive sensors, photoeletric sensors & ultrasonic sensors.
M 18 X 1
Cable protectors, nuts & washers- Stainless steel nuts- 18mm. Suitable for use with inductive proximity sensors, capacitive sensors, photoeletric sensors & ultrasonic sensors.
M 30 1/2" NPT ALUM.
Metric to English conduit adapters- 1/2in. NPT conduit adapter for 30mm diameter sensors. Suitable for use with inductive sensors, capacitive sensors &
ultrasonic proximity sensors.
M 30x1.5
Cable protectors, nuts & washers- M30 stainless steel mounting nuts - set of 2 - For 30mm diameter sensors. Suitable for use with inductive proximity sensors, capacitive sensors, photoeletric sensors & ultrasonic sensors.
M-101
Capacitive sensors accessories - Mounting well for 30mm diameter capacitive sensors- Material: Delrin
M-112
Capacitive sensors accessories - Mounting flange for CJ15-40-... series capacitive sensors
M12-1/2" NPT
Metric to English conduit adapters- 1/2in. NPT conduit adapter for 12mm diameter sensors. Suitable for use with inductive proximity sensors, capacitive sensors, photoelectric sensors & ultrasonic sensors.
M18-1/2" NPT ALUM
Metric to English conduit adapters- 1/2in. NPT conduit adapter for 18mm diameter sensors. Suitable for use with inductive proximity sensors, capacitive sensors, photoelectric sensors & ultrasonic sensors.
M30-1/2" NPT SS
Metric to English conduit adapters- 1/2in. NPT conduit adapter for 30mm diameter sensors. Suitable for use with inductive proximity sensors, capacitive sensors, photoelectric sensors & ultrasonic sensors.
P 12 X 1.0
Cable protectors, nuts & washers- Plastic nuts- 12mm. Suitable for use with inductive proximity sensors & capacitive sensors.
P 18 X 1.0
Cable protectors, nuts & washers- Plastic nuts- 18mm. Suitable for use with inductive proximity sensors, capacitive sensors & photoeletric sensors.
P 30 X 1.5
Cable protectors, nuts & washers- Plastic nuts- 30mm. Suitable for use with inductive proximity sensors, capacitive sensors & photoeletric sensors.
P 12x1
Cable protectors, nuts & washers- M12 crastin mounting nuts - set of 2 - For 12mm diameter sensors. Suitable for use with inductive proximity sensors & capacitive sensors
P 18x1
Cable protectors, nuts & washers- M18 crastin mounting nuts - set of 2 - For 18mm diameter sensors. Suitable for use with inductive proximity sensors, capacitive sensors & photoeletric sensors.
PG 9 1/2" NPT
Metric to English conduit adapters- Conduit adapter. Suitable for use with inductive proximity sensors, capacitive sensors & photoelectric sensors.
PG11-1/2NPT
Metric to English conduit adapters- PG11 to 1/2in. NPT conduit adapter. Suitable for use with inductive proximity sensors, capacitive sensors & photoelectric sensors.
S12
Cable protectors, nuts & washers- Lock washers for 12mm diameter sensors. Suitable for use with inductive proximity sensors, capacitive sensors, photoeletric sensors & ultrasonic sensors.
S18
Cable protectors, nuts & washers- Lock washers for 18mm diameter sensors. Suitable for use with inductive proximity sensors, capacitive sensors, photoeletric sensors & ultrasonic sensors.
SG30
Capacitive sensors accessories- Sight glass mount for 30mm sensors. Suitable for use with capacitive sensors & inductive proximity sensors.
SM12
Cable protectors, nuts & washers- Cylindrical sensor cable protector- 12mm. Suitable for use with inductive proximity sensors, capacitive sensors, photoeletric sensors & ultrasonic sensors.
SM18
Cable protectors, nuts & washers- Cylindrical sensor cable protector- 18mm. Suitable for use with inductive proximity sensors, capacitive sensors, photoeletric sensors & ultrasonic sensors.
SM30
Cable protectors, nuts & washers- Cylindrical sensor cable protector- 30mm. Suitable for use with inductive proximity sensors, capacitive sensors, photoeletric sensors & ultrasonic sensors.
ST 03
Portable inductive proximity sensor testers- Proximity sensor tester. For DC Sensors. Suitable for use with capacitive sensors, inductive proximity sensors, photoeletric sensors & ultrasonic proximity sensors.
TC-12-U
Protective Teflon caps for inductive sensors- Teflon end cap for 12mm diameter inductive & capacitive sensors
TC-18-U
Protective Teflon caps for inductive sensors- Teflon end cap for 18mm diameter inductive & capacitive sensors
TC-30-U
Protective Teflon caps for inductive sensors- Teflon end cap for 30mm diameter inductive & capacitive sensors