NBB20+U1+B3B
AS-Interface Intelligent Sensors- AS-Interface limit switch style inductive proximity sensor, shielded, 2.1 spec, sensing range 20mm
NBB20-L2-B3B-V1
AS-Interface Intelligent Sensors- AS-Interface Rhino style inductive proximity sensor, shielded, 2.1 spec, sensing range 20mm
NBB40-FP-B3B-P1
AS-Interface Intelligent Sensors- AS-Interface flat pack style inductive proximity sensor, shielded, 2.1 spec, sensing range 40mm
NBB50-FP-B3B-P1
AS-Interface Intelligent Sensors- AS-Interface flat pack style inductive proximity sensor, shielded, 2.1 spec, sensing range 50mm
NBN30+U1+B3B
AS-Interface Intelligent Sensors- AS-Interface limit switch style inductive proximity sensor, unshielded, 2.1 spec, sensing range 30mm
NBN30-L2-B3B-V1
AS-Interface Intelligent Sensors- AS-Interface Rhino style inductive proximity sensor, unshielded, 2.1 spec, sensing range 30mm
NBN40+U1+B3B
AS-Interface Intelligent Sensors- AS-Interface limit switch style inductive proximity sensor, unshielded, 2.1 spec, sensing range 40mm
NBN40-L2-B3B-V1
AS-Interface Intelligent Sensors- AS-Interface Rhino style inductive proximity sensor, unshielded, 2.1 spec, sensing range 40mm
NBN50-FP-B3B-P1
AS-Interface Intelligent Sensors- AS-Interface flat pack style inductive proximity sensor, unshielded, 2.1 spec, sensing range 50mm
NCB4-12GM60-B3B-V1
AS-Interface Intelligent Sensors- AS-Interface 12mm inductive proximity sensor, shielded, 2.1 spec., sensing range 4mm.
NCB5-18GM60-B3B-V1
AS-Interface Intelligent Sensors- AS-Interface 18mm inductive proximity sensor, shielded, 2.1 spec., sensing range 5mm.
NCN4-12GM60-B3B-C2-V1
AS-Interface Intelligent Sensors- AS-Interface 12mm inductive proximity sensor, unshielded, weld field immune, 2.1 spec, sensing range 4mm
NCN8-18GM60-B3B-V1
AS-Interface Intelligent Sensors- AS-Interface 18mm inductive proximity sensor, unshielded, 2.1 spec., sensing range 8mm
RL28-55-B3B/73c
AS-Interface Intelligent Sensors- AS-Interface intelligent photoelectric sensor- Retro-Reflective mode- 28 series, 2.1 spec, sensing range 0-20m.
RL28-8-H-400-RT-B3B/73c
AS-Interface Intelligent Sensors- AS-Interface intelligent photoelectric sensor- Diffused mode with background suppression- 28 series, 2.1 spec, sensing range 400mm.
RL28-8-H-700-RT-B3B/73c
AS-Interface Intelligent Sensors- AS-Interface intelligent photoelectric sensor- Diffused mode with background suppression- 28 series, 2.1 spec, sensing range 700mm.