CBN 2-F46-E0
Capacitive proximity sensor - 2mm sensing range (fixed)| Flat housing -| Surface mount (via thru holes) or Tube mount (via thru slots & tie wraps) - N.O. output - NPN
CBN 2-F46-E2
Capacitive Proximity Sensor- 2mm sensing range (fixed) - Flat housing- Surface mount (via thru holes) or Tube mount (via thru slots & tie wraps) - N.O. output - PNP
CBN 2-F46-E3
Capacitive Proximity Sensor - 2mm Sensing range (fixed) - Flat housing - Surface mount (via thru-holes) or Tube mount (via thru-slots & tie wraps)- N.C. output - PNP
CBN 5-F46-E0
Capacitive proximity sensor- 5mm sensing range (fixed) - Flat housing - Surface mount (via thru-holes) or Tube mount (via thru sots & tie-wraps)- N.O. output- NPN
CBN 5-F46-E1
Capacitive proximity sensor- 5mm sensing range (fixed) - Flat housing - Surface mount (via thru holes) or Tube mount (via thru slots & tie wraps) - N.C. output - NPN
CBN 5-F46-E2
Capacitive proximity sensor- 5mm sensing range (fixed) - Flat housing - Surface mount (via thru holes) or Tube mount (via thru slots & tie wraps) - N.O. output - PNP
CBN 5-F46-E3
Capacitive proximity sensor - 5mm sensing range (fixed)- Flat housing- Surface mount (via thru holes) or Tube mount (via thru-slots & tie wraps)- N.C. output- PNP
CBN10-F46-E0
Capacitive Proximity Sensor - 10mm sensing range (fixed) - Flat housing- Surface mount (via thru holes) or Tube mount (via thru-slots & tie wraps). 3-Wire N.O NPN output, 2m PVC cable
CBN10-F46-E2
Capacitive proximity sensor, 5mm sensing range (fixed)- Flat housing- Surface mount (via thru holes) or Tube mount (via thru-slots & tie wraps). 3-Wire N.O PNP output, 2m PVC cable
CBN8-F64-E0
3-wire DC capacitive proximity sensor - rectangular surface mount - sensing range 8mm - non-flushmountable - NPN N.O. output - 2 meter PVC cable
CCN 5-F46A-E0
Capacitive proximity sensor, 5mm sensing range (fixed)- Flat Kynar housing- High chemical resistance - Surface mount (via thru holes) or Tube mount (via thru-slots & tie wraps) - N.O. Output- NPN
CCN5-F46A-E2
Capacitive proximity sensor, 5mm sensing range (fixed)- Flat Kynar housing- High chemical resistance - Surface mount (via thru holes) or Tube mount (via thru-slots & tie wraps) - N.O. Output- PNP
CJ 4-12GM-E
Capacitive proximity sensor- 4mm sensing range - Adjustable sensitivity- N.O. output - NPN
CJ 4-12GM-E2
Capacitive proximity sensor- 4mm sensing range - Adjustable sensitivity- N.O. output - PNP
CJ 8-18GM-E
Capacitive proximity sensor, 8mm Sensing range- Adjustable sensitivity- N.O. Output- NPN
CJ 8-18GM-E2
Capacitive proximity sensor, 8mm Sensing range- Adjustable sensitivity- N.O. Output- PNP
CJ10-30GK-A
Capacitive proximity sensor - 20mm Sensing range- Adjustable sensitivity- Plastic (Crastin) housing -N.O. & N.C. Output- NPN
CJ10-30GK-A2
Capacitive proximity sensor, 20mm Sensing range- Adjustable sensitivity- Plastic (Crastin) housing -N.O. & N.C. Outputs- PNP
CJ10-30GK-E
Capacitive proximity sensor, 20mm Sensing range- Adjustable sensitivity- Plastic (Crastin) housing -N.O. Output- NPN
CJ10-30GK-E2
Capacitive proximity sensor, 20mm Sensing range- Adjustable sensitivity- Plastic (Crastin) housing -N.O. Output- PNP
CJ10-30GM-A2-V1
Capacitive Proximity Sensor, 10mm Sensing Range, Flushmountable, Stainless Steel Housing, 4-Wire DC PNP N.O. & N.C. Output, Micro Quick Disconnect
CJ10-30GM-E
Capacitive proximity sensor, 20mm Sensing range- Adjustable sensitivity- N.O. Output- NPN.
CJ10-30GM-E2
Capacitive proximity sensor, 20mm Sensing range- Adjustable sensitivity- N.O. Output- PNP.
CJ10-30GM-E2-V1
Capacitive proximity sensor, 20mm Sensing range- Adjustable sensitivity- N.O. Output- PNP - Micro Quick Disconnect.
CJ15-40-A
Capacitive proximity sensor- 30mm Sensing range- Adjustable sensitivity- Terminal compartment wiring with PG9 conduit entrance -N.O. & N.C. Outputs - NPN.
CJ15-40-A2
Capacitive proximity sensor- 30mm Sensing range- Adjustable sensitivity- Terminal compartment wiring with PG9 conduit entrance -N.O. & N.C. Outputs - PNP.
CJ30-50K10-E0123
Capacitive proximity sensor- 30mm Sensing range- Adjustable sensitivity- 'Lolly Pop" - Surface mount housing- N.O. or N.C. Outputs - PNP or NPN selectable.
CJ4-12GM-E2-V1
Capacitive proximity sensor - 4mm sensing range- adjustable sensitivity- N.O. Output- PNP -Micro quick disconnect.
CJ40-FP-A2-P4
Capacitive proximity sensor - Flat pack- 50mm Sensing range- Adjustable sensitivity- 1/2" NPT Conduit entrance - N.O. & N.C. Outputs - PNP.
CJ40-FP-A2-P4-V1
Capacitive proximity sensor - Flat pack- 50mm Sensing range- Adjustable sensitivity- N.O. & N.C. Outputs - PNP - Micro quick disconnect.
CJ8-18GM-E2-V1
Capacitive proximity sensor - 8mm sensing range- adjustable sensitivity- N.O. Output- PNP -Micro quick disconnect.